IESNA:LM-63-2002
[TEST]P941300
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43644
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3981.2 3956.3 3904.1 3858.7 3847.4 3851.9 3865.5 3890.5 3913.2 3920
3922.2 3956.3 4026.6 4142.3 4335.1 4607.3 4938.5 5337.8 5848.2 6456.1
7145.8 7989.6 9012.7 10176.5 11428.7 12773.9 14064.7 14665.8 13785.7 10652.9
5796 1635.6 501.3 297.2 170.1 70.3 0
3981.2 3967.6 3913.2 3867.8 3856.4 3858.7 3872.3 3897.3 3917.7 3924.5
3929 3965.3 4033.4 4155.9 4344.2 4618.7 4954.4 5355.9 5879.9 6487.9
7200.2 8069 9133 10271.8 11546.6 12925.9 14189.4 14733.9 13647.3 10414.7
5526.1 1533.5 485.5 272.2 158.8 63.5 0
3981.2 3963.1 3910.9 3863.2 3842.8 3845.1 3851.9 3865.5 3874.6 3883.7
3897.3 3935.8 4008.4 4124.1 4314.7 4566.5 4888.6 5269.7 5762 6363.1
7114 8053.2 9155.7 10380.6 11651 12998.5 14271.1 14933.5 14128.2 11249.5
6678.5 2463.6 657.9 326.7 192.8 74.9 0
3981.2 3954 3904.1 3851.9 3824.7 3817.9 3822.4 3824.7 3824.7 3840.6
3863.2 3906.4 3978.9 4092.4 4255.7 4496.2 4816 5206.2 5698.5 6297.3
7109.5 8080.4 9319 10714.1 12143.3 13545.2 14854.1 15593.6 15185.3 13057.5
8965.1 4337.4 1306.7 476.4 231.4 72.6 0
3981.2 3954 3906.4 3851.9 3817.9 3811.1 3815.6 3815.6 3815.6 3833.8
3874.6 3913.2 3974.4 4072 4219.4 4441.7 4763.8 5165.4 5659.9 6290.5
7123.1 8232.4 9663.8 11358.4 13100.6 14661.3 15920.3 16718.8 16814.1 15725.2
12540.2 7542.8 3203.1 816.7 274.5 63.5 0
3981.2 3947.2 3899.5 3845.1 3808.8 3802 3808.8 3817.9 3817.9 3836
3879.1 3910.9 3958.5 4062.9 4219.4 4441.7 4754.8 5165.4 5669 6333.6
7202.5 8395.7 9997.3 11950.4 13933.1 15654.9 16916.2 17855.3 18431.5 18064
15657.2 10993.1 5265.2 1653.7 351.6 81.7 0
3981.2 3954 3904.1 3847.4 3811.1 3802 3806.5 3815.6 3815.6 3833.8
3874.6 3917.7 3978.9 4078.8 4233 4459.9 4777.5 5176.7 5675.8 6306.4
7139 8250.5 9688.7 11358.4 13082.4 14677.2 15992.9 16909.4 17031.9 15834.1
12828.3 7833.1 3078.3 794 229.1 61.2 0
3981.2 3958.5 3910.9 3854.2 3817.9 3808.8 3815.6 3822.4 3829.2 3847.4
3876.9 3924.5 4001.6 4117.3 4282.9 4512 4836.4 5231.2 5723.4 6340.4
7157.1 8187 9432.4 10791.2 12181.8 13586 14917.6 15664 15153.6 13159.5
9221.4 4432.6 1322.5 496.8 235.9 72.6 0
3981.2 3965.3 3915.4 3861 3831.5 3827 3836 3854.2 3870.1 3885.9
3906.4 3947.2 4026.6 4151.3 4337.4 4593.7 4913.6 5301.5 5786.9 6374.5
7118.5 8041.8 9123.9 10305.8 11539.8 12873.7 14184.9 14845 14150.9 11769
7436.1 2921.8 837.1 399.3 213.2 86.2 0
3981.2 3969.9 3917.7 3863.2 3838.3 3836 3851.9 3883.7 3910.9 3926.8
3942.6 3983.5 4058.3 4185.4 4380.5 4655 4990.7 5396.8 5895.8 6499.2
7197.9 8066.8 9067.2 10190.1 11383.3 12705.8 13964.9 14459.4 13524.8 10498.6
5752.9 1733.1 528.6 267.7 142.9 56.7 0
3981.2 3967.6 3917.7 3863.2 3838.3 3838.3 3854.2 3883.7 3913.2 3926.8
3940.4 3974.4 4051.5 4171.8 4364.6 4632.3 4965.7 5389.9 5891.3 6462.9
7150.3 7982.8 8978.7 10108.4 11247.2 12569.7 13856 14463.9 13674.5 10813.9
6127.2 1926 558.1 290.4 149.7 52.2 0
